Cover screws set with safety function for GEOS-L empty enclosure, 3030/3040, 8mm triangular headform
for empty enclosure GEOS-L 4050
Cover screw set
Productnumber: 72104501 | Dimensions: 214 x 111 x 20 mm
Cover screws set with safety function for GEOS-L empty enclosure, 3030/3040, 8mm triangular headform
for empty enclosure GEOS-L 4050
Accessory colour | deep black |
---|
Width | 214 mm |
---|---|
Length | 111 mm |
Height | 20 mm |
Screw length | 60 mm |
Weight | 0.0545 kg |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 875 °C |
Type of accessory | other |
---|
EAN | 4013902632909 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
Accessory material | Polyamide, glass-fibre reinforced |
---|
Test mark | UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15) |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.