Empty enclosure cover screws set
for empty enclosure GEOS-L 3030/3040 as replacement need
Cover screw set
Productnumber: 72104001 | Dimensions: 110 x 80 x 40 mm
Empty enclosure cover screws set
for empty enclosure GEOS-L 3030/3040 as replacement need
Width | 110 mm |
---|---|
Length | 80 mm |
Height | 40 mm |
Weight | 0.0402 kg |
Flammability class according with UL94 | V0 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 850 °C |
EAN | 4013902619276 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
Test mark | UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15) |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.