• Products
  • Pages
  • News
  • Distributors

mounting holder set

GEOS-L MHH-22

Productnumber: 72102301 | Dimensions: 39 x 75 x 163 mm

Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at various heights, additional top position for mounting rail-mounted devices in conjunction with hinged windows in the cover of empty enclosures, set = 4 pieces

for GEOS-L 3030-22, GEOS-L 3040-22, GEOS-L 4050-22

Colours

Accessory colour light grey

Dimensions

Width 39 mm
Length 75 mm
Height 163 mm
Weight 0.283 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 875 °C

mechanical properties

Type of accessory other

Sales Information

EAN 4013902646692
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 39269097

Material

Accessory material Polycarbonate

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE pdf (9 MB)
Product manual EN pdf (13 MB)

Installation instructions

Assembly instruction pdf (3 MB)

Certificate

CE Declaration PL pdf (132 KB)
CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (75 KB)
UKCA Declaration EN pdf (51 KB)
CE Declaration DE pdf (129 KB)
UKCA Declaration EN pdf (50 KB)

Tender text

Similar products

mounting holder set GEOS-L MHH-18

  • Dimensions : 39 x 75 x 117 mm
  • Productnumber: 72102201

for GEOS-L 3030-18, GEOS-L 3040-18

 

Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist