Einbauplatte GEOS-L EPD-4050 (72101801) Up to 40 x 50 cm, flexible: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

GEOS-L EPD-4050

Productnumber: 72101801 | Dimensions: 376 x 476 x 4 mm

Installation board made of insulating material for mounting on the inside of the cover of empty enclosures, incl. fixing screws, for individual use, e.g. for the installation of command and signalling devices, material thickness: 4 mm

for GEOS-L 4050-22

Colours

Accessory colour light grey

Dimensions

Width 376 mm
Length 476 mm
Height 4 mm
Weight 1.027 kg

mechanical properties

Type of accessory Cover

Sales Information

EAN 4013902632497
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 39219041

Material

Accessory material insulating material

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE pdf (9 MB)
Product manual EN pdf (13 MB)

Dimensioned drawing

Dimensional drawing pdf (38 KB)
Dimensional drawing dxf (192 KB)
Dimensional drawing dwg (51 KB)
Dimensional drawing jpg (547 KB)

Certificate

UKCA Declaration EN pdf (50 KB)
CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (75 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Mounting plate GEOS-L EPD-3030

  • Dimensions : 276 x 276 x 4 mm
  • Productnumber: 72101601

for GEOS-L 3030-18 to 22

 

Installation board made of insulating material for mounting on the inside of the cover of empty...

 

Mounting plate GEOS-L EPD-3040

  • Dimensions : 276 x 376 x 4 mm
  • Productnumber: 72101701

for GEOS-L 3040-18 to 22

 

Installation board made of insulating material for mounting on the inside of the cover of empty...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist