Stainless steel V4A mast clamp set, 1 piece
for clamping of GEOS 5040 enclosure to mast in conjunction with SRS screw clamp sets
Mast clamp set
Productnumber: 72099901 | Dimensions: 493,5 x 393,5 x 2 mm
Stainless steel V4A mast clamp set, 1 piece
for clamping of GEOS 5040 enclosure to mast in conjunction with SRS screw clamp sets
Width | 493.5 mm |
---|---|
Length | 393.5 mm |
Height | 2 mm |
Weight | 3.14 kg |
Type of accessory | other |
---|
Installation location | unprotected outdoor areas |
---|
EAN | 4013902668885 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 73089059 |
Accessory material | Stainless steel V4A |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.