Designplatte GEOS DP-4050 (72013201) Up to 40 x 50 cm, flexible: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Design plate

GEOS DP-4050

Productnumber: 72013201 | Dimensions: 494 x 394 x 3 mm

Design plate made of V2A stainless steel, 1 piece

for covering the rear side of GEOS 4050 enclosure when using the GEOS MSS mast clamp set

Dimensions

Width 494 mm
Length 394 mm
Height 3 mm
Weight 3.1569 kg

mechanical properties

Type of accessory other

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902625550
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 73089059

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE pdf (9 MB)
Product manual EN pdf (13 MB)

Dimensioned drawing

Dimensional drawing pdf (35 KB)
Dimensional drawing dxf (156 KB)
Dimensional drawing dwg (45 KB)
Dimensional drawing jpg (540 KB)

Certificate

CE Declaration DE/EN/PL pdf (75 KB)
CE Declaration DE/EN/FR pdf (62 KB)
UKCA Declaration EN pdf (50 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Design plate GEOS DP-3030

  • Dimensions : 294 x 294 x 3 mm
  • Productnumber: 72013001

for covering the rear side of GEOS 3030 enclosure when using the GEOS...

 

Design plate made of V2A stainless steel, 1 piece

 

Design plate GEOS DP-3040

  • Dimensions : 394 x 294 x 3 mm
  • Productnumber: 72013101

for covering the rear side of GEOS 3040 enclosure when using the GEOS...

 

Design plate made of V2A stainless steel, 1 piece

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist