• Products
  • Pages
  • News
  • Distributors

External fixing lug

GEOS ABL-40/ES

Productnumber: 72007601 | Dimensions: 35 x 90 x 38,5 mm

External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set = 4 pieces

Wall distance 40 mm

Colours

Accessory colour other

Dimensions

Width 35 mm
Length 90 mm
Height 38.5 mm
Weight 0.3749 kg

mechanical properties

Type of accessory other

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902643738
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 73269098

Material

Accessory material Stainless steel V4A

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15)

Download Data Sheet

Download Data Sheet

Handbook

Product manual EN pdf (13 MB)
Product manual DE pdf (9 MB)

Dimensioned drawing

Dimensional drawing pdf (332 KB)
Dimensional drawing dwg (564 KB)
Dimensional drawing dxf (4 MB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (50 KB)
UKCA Declaration EN pdf (51 KB)
CE Declaration DE pdf (129 KB)
CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (75 KB)
CE Declaration PL pdf (132 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

External fixing lug GEOS ABL-10/ES

  • Dimensions : 35 x 90 x 8,5 mm
  • Productnumber: 72007501

Wall distance 10 mm

 

External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist