Mast clamp set made of hot-dip galvanized steel, set = 2 pieces
mounting on the 300mm enclosure side
Mast clamp set
Productnumber: 72005001 | Dimensions: 35 x 300 x 40,5 mm
Mast clamp set made of hot-dip galvanized steel, set = 2 pieces
mounting on the 300mm enclosure side
Width | 35 mm |
---|---|
Length | 300 mm |
Height | 40.5 mm |
Weight | 0.815 kg |
Flammability class according with UL94 | V0 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 875 °C |
Installation location | unprotected outdoor areas |
---|
EAN | 4013902625611 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 85389099 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.