Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2 pieces
for mast diameters from 60 to 90mm
Screw clamp set
Productnumber: 72004001 | Dimensions: 375 x 235 x 20 mm
Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2 pieces
for mast diameters from 60 to 90mm
Width | 375 mm |
---|---|
Length | 235 mm |
Height | 20 mm |
Weight | 0.125 kg |
Installation location | unprotected outdoor areas |
---|
EAN | 4013902625567 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 73079980 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.