Standard rail in accordance to DIN EN 60715, width 35 mm at heights 7.5 and 15 mm, incl. fastening screws, for floor-mounting, GEOS 4050 (middle position), mounting using mounting holder in different heights not possible
Length 327 mm, Height 7.5 mm
Standard rail
Productnumber: 72003401 | Dimensions: 35 x 327 x 7,5 mm
Standard rail in accordance to DIN EN 60715, width 35 mm at heights 7.5 and 15 mm, incl. fastening screws, for floor-mounting, GEOS 4050 (middle position), mounting using mounting holder in different heights not possible
Length 327 mm, Height 7.5 mm
Width | 35 mm |
---|---|
Length | 327 mm |
Height | 7.5 mm |
Weight | 0.123 kg |
Type of accessory | other |
---|
EAN | 4013902626854 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001285 |
Custom tariff number | 73089098 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.