Montagehalter-Set GEOS MH-22 NS35/15 (72002501) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

mounting holder set

GEOS MH-22 NS35/15

Productnumber: 72002501 | Dimensions: 39 x 75 x 155,5 mm

Mounting holder set, for tool-free mounting of standard rails 35 x 15 mm and mounting plates at various heights, set = 4 pieces

for GEOS-L/S 3030-22, GEOS-L/S 3040-22, GEOS-L/S 4050-22, GEOS-S 4030-22, GEOS-S 5040-22

Colours

Accessory colour light grey

Dimensions

Width 39 mm
Length 75 mm
Height 155.5 mm
Weight 0.2525 kg

Material characteristics

Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 875 °C

mechanical properties

Type of accessory other

Sales Information

EAN 4013902646579
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 39269097

Material

Accessory material Polycarbonate

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE pdf (9 MB)
Product manual EN pdf (13 MB)

Installation instructions

Assembly instruction pdf (3 MB)

Certificate

UKCA Declaration EN pdf (50 KB)
CE Declaration PL pdf (132 KB)
UKCA Declaration EN pdf (51 KB)
CE Declaration DE/EN/PL pdf (75 KB)
CE Declaration DE pdf (129 KB)
CE Declaration DE/EN/FR pdf (62 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

mounting holder set GEOS MH-18 NS35/15

  • Dimensions : 39 x 75 x 109,5 mm
  • Productnumber: 72002401

for GEOS-L/S 3030-18, GEOS-L/-S 3040-18, GEOS-S 4030-18

 

Mounting holder set, for tool-free mounting of standard rails 35 x 15 mm and mounting plates at...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist