Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at various heights, set = 4 pcs.
for GEOS-L/S 3030-18, GEOS-L/-S 3040-18, GEOS-S 4030-18
Mounting holder
Productnumber: 72002201 | Dimensions: 39 x 75 x 109,5 mm
Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at various heights, set = 4 pcs.
for GEOS-L/S 3030-18, GEOS-L/-S 3040-18, GEOS-S 4030-18
Width | 39 mm |
---|---|
Length | 75 mm |
Height | 109.5 mm |
Weight | 0.182 kg |
Flammability class according with UL94 | V0 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 875 °C |
Type of accessory | other |
---|
EAN | 4013902614257 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.