Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.
Wall distance 10 mm
External fixing lug
Productnumber: 72002001 | Dimensions: 20 x 94 x 10 mm
Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.
Wall distance 10 mm
Width | 20 mm |
---|---|
Length | 94 mm |
Height | 10 mm |
Weight | 0.07 kg |
Installation location | unprotected outdoor areas |
---|
EAN | 4013902614196 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
Test mark | UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15) |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.