Schaltschrank GEOS-S 3030-18-o (71043301) Cabinets: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

cabinet

GEOS-S 3030-18-o

Productnumber: 71043301 | Dimensions: 300 x 300 x 180 mm

Cabinet, suitable for installation in harsh environments and in exposed outside areas, box and frame: glass-fibre reinforced polycarbonate, grey, similar to RAL 7035, door: Polycarbonate.
Twist lock with 3mm double-bit insert (interchangeable) in accordance to DIN 43668

with grey door

electrical characteristics

Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1500 V
Protection class II
Type of protection IP66/IP67/IP69
vented no
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 300 mm
Length 300 mm
Height 180 mm
Inner length 271 mm
Inner width 271 mm
Inner height 158 mm
Weight 2.48 kg

Material characteristics

UV-resistant yes
Halogen free yes
Burning behaviour in accordance with UL 50/UL 746C comparable with 5VA
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall mounting
Impact strength IK09
Sealable no
Flange variant no
Stackable no
Stop system 2-point installation, twist lock
with fastening points in the cover yes
Type of top part Door
Locking insert Double-bit, 3 mm

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902640201
Packing Unit Code CT
ETIM Class EC000261
Custom tariff number 85389099

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Entry material not relevant
Sealing material Silicone
Cover screw material Polyamide, glass-fibre reinforced

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15)
Test mark UL-EU (EN 62208)
Test mark UL-EU (EN 61439-1/-2)
Test mark UL-EU (EN 61439-1/-3)
Test mark UL-EU (EN 61439-1 & EN IEC 61439-7)
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE pdf (9 MB)
Product manual EN pdf (13 MB)

Installation instructions

Assembly instruction pdf (2 MB)
Assembly instruction DE/EN/FR pdf (1.007 KB)

Dimensioned drawing

Dimensional drawing dxf (13 MB)
Dimensional drawing pdf (1 MB)
Dimensional drawing dwg (2 MB)
Dimensional drawing jpg (1 MB)

Certificate

UL-EU Certificate (EN 61439-2) EN pdf (230 KB)
UL-EU Certificate (EN 61439-7) EN pdf (231 KB)
UL Certificate (UL50 / UL50E) EN pdf (282 KB)
UL-EU Certificate (EN 62208) EN pdf (236 KB)
DLG Approval DE pdf (703 KB)
Manufacturer Declaration DE/EN pdf (680 KB)
CE Declaration DE pdf (129 KB)
DNV Certificate EN pdf (205 KB)
UKCA Declaration EN pdf (51 KB)
UL-EU Certificate (EN 61439-3) EN pdf (234 KB)
DLG Approval EN pdf (936 KB)
CE Declaration PL pdf (132 KB)

Accessories

Mounting plate GEOS MPI-3030

  • Dimensions : 250 x 250 x 5 mm
  • Productnumber: 72000301

for GEOS-L/S 3030-18 to 22

 

Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional...

 

Mounting plate GEOS MPS-3030

  • Dimensions : 250 x 250 x 2 mm
  • Productnumber: 72001301

for GEOS-L/S 3030-18 to 22

 

Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting...

 

Standard rail GEOS NS35-250

  • Dimensions : 35 x 250 x 7,5 mm
  • Productnumber: 72003101

for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...

 

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

 

Mounting holder GEOS MH-18

  • Dimensions : 39 x 75 x 109,5 mm
  • Productnumber: 72002201

for GEOS-L/S 3030-18, GEOS-L/-S 3040-18, GEOS-S 4030-18

 

Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at...

 

mounting holder set GEOS MHU-18

  • Dimensions : 39 x 75 x 109,5 mm
  • Productnumber: 72002601

for GEOS-L/S 3030-18, GEOS-L/S 3040-18, GEOS-S 4030-18

 

Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various...

 

Partition wall GEOS-S TW 30-18

  • Dimensions : 108 x 270 x 2,5 mm
  • Productnumber: 72203201

for GEOS-S 3030-18, GEOS-S 3040-18, GEOS-S 4030-18

 

Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure

 

Contact protection module GEOS-S BSM 3030-9

  • Dimensions : 233 x 233 x 12 mm
  • Productnumber: 72208301

for GEOS-S 3030-18 to 22, 9 TE, single-row

 

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

 

Contact protection module GEOS-S BSM 3030

  • Dimensions : 233 x 233 x 12 mm
  • Productnumber: 72208401

for GEOS-S 3030-18 to 22, smooth, without breakthroughs

 

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

 

Installation board door GEOS-S EPT 3030

  • Dimensions : 150 x 225 x 4 mm
  • Productnumber: 72202301

for GEOS-S 3030-18 to 22

 

Installation board made of insulating material for the door of GEOS cabinets, incl. fixing screws,...

 

External fixing lug GEOS ABL-10

  • Dimensions : 20 x 94 x 10 mm
  • Productnumber: 72002001

Wall distance 10 mm

 

Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.

 

External fixing lug GEOS ABL-40

  • Dimensions : 20 x 95 x 40 mm
  • Productnumber: 72002101

Wall distance 40 mm

 

Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.

 

External fixing lug GEOS ABL-10/ES

  • Dimensions : 35 x 90 x 8,5 mm
  • Productnumber: 72007501

Wall distance 10 mm

 

External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...

 

External fixing lug GEOS ABL-40/ES

  • Dimensions : 35 x 90 x 38,5 mm
  • Productnumber: 72007601

Wall distance 40 mm

 

External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...

 

Mast clamp set GEOS MSS-30

  • Dimensions : 35 x 300 x 40,5 mm
  • Productnumber: 72005001

mounting on the 300mm enclosure side

 

Mast clamp set made of hot-dip galvanized steel, set = 2 pieces

 

Screw clamp set SRS 60-90

  • Dimensions : 375 x 235 x 20 mm
  • Productnumber: 72004001

for mast diameters from 60 to 90mm

 

Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...

 

Screw clamp set SRS 90-150

  • Dimensions : 375 x 235 x 20 mm
  • Productnumber: 72004101

for mast diameters from 90 to 150mm

 

Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...

 

Screw clamp set SRS 150-210

  • Dimensions : 375 x 235 x 20 mm
  • Productnumber: 72004201

for mast diameters from 150 to 210mm

 

Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...

 

Design plate GEOS DP-3030

  • Dimensions : 294 x 294 x 3 mm
  • Productnumber: 72013001

for covering the rear side of GEOS 3030 enclosure when using the GEOS...

 

Design plate made of V2A stainless steel, 1 piece

 

Standard rail GEOS NS35/15-250

  • Dimensions : 35 x 250 x 15 mm
  • Productnumber: 72003601

for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...

 

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

 

Standard rail GEOS NS35-200

  • Dimensions : 35 x 200 x 7,5 mm
  • Productnumber: 72008101

for GEOS-L/S 3030, GEOS-L/S 3040, length 200 mm, height 7.5 mm

 

Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...

 

mounting holder set GEOS MH-18 NS35/15

  • Dimensions : 39 x 75 x 109,5 mm
  • Productnumber: 72002401

for GEOS-L/S 3030-18, GEOS-L/-S 3040-18, GEOS-S 4030-18

 

Mounting holder set, for tool-free mounting of standard rails 35 x 15 mm and mounting plates at...

 

mounting plate interior frame GEOS-S EPR 3030

  • Dimensions : 231 x 231 x 4 mm
  • Productnumber: 72201301

for GEOS-S 3030-18 to 22

 

Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws,...

 

internal door GEOS-S IT 3030

  • Dimensions : 228,5 x 230,5 x 4 mm
  • Productnumber: 72200301

for GEOS-S 3030

 

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and...

 

Screw set GEOS-S 3030 S

  • Dimensions : 214 x 111 x 20 mm
  • Productnumber: 72204001

for cabinet GEOS-S 3030 as replacement need

 

Cabinet cover screws set

 

quick closing GEOS-S 3030 SV

  • Dimensions : 214 x 111 x 20 mm
  • Productnumber: 72204301

for cabinet GEOS-S 3030 as replacement need

 

Cabinet quick closing set

 

twist lock set GEOS-S DRS-DB/3

  • Dimensions : 214 x 111 x 20 mm
  • Productnumber: 72205001

Double-bit 3 mm mandrel

 

Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces

 

twist lock set GEOS-S DRS-DB/5

  • Dimensions : 214 x 111 x 20 mm
  • Productnumber: 72205101

Double-bit 5 mm mandrel

 

Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces

 

twist lock set GEOS-S DRS-VK/8

  • Dimensions : 214 x 111 x 20 mm
  • Productnumber: 72205201

Square 8 mm

 

Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces

 

twist lock set GEOS-S DRS-DK/8

  • Dimensions : 214 x 111 x 20 mm
  • Productnumber: 72205301

Triangle 8 mm

 

Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces

 

twist lock set GEOS-S DRS-KB

  • Dimensions : 214 x 111 x 20 mm
  • Productnumber: 72205401

Toggle handle

 

Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces

 

twist lock set GEOS-S DRS-SZ

  • Dimensions : 214 x 111 x 20 mm
  • Productnumber: 72205501

Countersunk slot

 

Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces

 

door stop GEOS-S TFS

  • Dimensions : 120 x 170 x 10 mm
  • Productnumber: 72207001

for GEOS-S cabinets

 

Door stop for fixing the open cabinet door in two possible positions

 

Interior lighting set GEOS-S IBS 3030

  • Dimensions : 350 x 250 x 10 mm
  • Productnumber: 72206301

for GEOS-S 3030

 

Interior lighting set for lighting the interior of GEOS-S-control cabinets, including door contact...

 

Power supply NT-35-24

  • Dimensions : 110 x 77 x 55 mm
  • Productnumber: 72212001

 

Mains supply unit for assembly on NS35 standard rail. Input voltage 85V to 264 V AC, output voltage...

 

Ventilation element set BEL Air M40/gn

  • Dimensions : 150 x 220 x 10 mm
  • Productnumber: 26344001

M40, set = 2 pcs., air exchange rate: 30 l / day / set

 

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

 

Stepped drill LFR

  • Productnumber: 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

 

Hole cutter

 

This article is archived!

Hole cutter LFR M40

  • Productnumber: 19540001

Hole cutter for hand and upright drills, high-quality industrial grade...

 

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

 

This article is archived!

Hole cutter LFR M50

  • Productnumber: 19550001

Hole cutter for hand and upright drills, high-quality industrial grade...

 

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

 

This article is archived!

Hole cutter LFR M63

  • Productnumber: 19563001

Hole cutter for hand and upright drills, high-quality industrial grade...

 

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

 

Double-membrane seals DMS M16

  • Dimensions : 20,7 x 20,7 x 13,2 mm
  • Productnumber: 26041601

Sealing range 5 - 9 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26042501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26043201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32/4

  • Dimensions : 36,7 x 12,9 x 36,7 mm
  • Productnumber: 26043301

Sealing range 3.5 - 6 mm per entry

 

Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for...

 

Double-membrane seals DMS M40

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26044001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Cable gland KVR M12 LG

  • Dimensions : 16,75 x 16,75 x 32 mm
  • Productnumber: 24841201

Sealing range 2 - 6,5 mm, Thread length 12 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Cable gland KVR M16 LG

  • Dimensions : 22 x 22 x 35 mm
  • Productnumber: 24841601

Sealing range 4 - 10 mm, Thread length 12 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Cable gland KVR M20 LG

  • Dimensions : 26,5 x 26,5 x 42 mm
  • Productnumber: 24842001

Sealing range 6 - 12 mm, Thread length 15 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Cable gland KVR M25 LG

  • Dimensions : 31,2 x 31,2 x 48 mm
  • Productnumber: 24842501

Sealing range 9 - 16 mm, Thread length 15 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Cable gland KVR M32 LG

  • Dimensions : 40 x 40 x 54 mm
  • Productnumber: 24843201

Sealing range 11 - 21 mm, Thread length 15 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Cable gland KVR M40 LG

  • Dimensions : 50 x 50 x 61 mm
  • Productnumber: 24844001

Sealing range 16 - 28 mm, Thread length 18 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Cable gland KVR M50 LG

  • Dimensions : 60 x 60 x 68 mm
  • Productnumber: 24845001

Sealing range 21 - 34,5 mm, Thread length 18 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Cable gland KVR M12 LG-MGM

  • Dimensions : 16,75 x 16,75 x 32 mm
  • Productnumber: 22941201

Sealing range 2 - 6,5 mm, Thread length 12 mm

 

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

 

Cable gland KVR M16 LG-MGM

  • Dimensions : 22 x 22 x 35 mm
  • Productnumber: 22941601

Sealing range 4 - 10 mm, Thread length 12 mm

 

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

 

Cable gland KVR M20 LG-MGM

  • Dimensions : 26,5 x 26,5 x 42 mm
  • Productnumber: 22942001

Sealing range 6 - 12 mm, Thread length 15 mm

 

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

 

Cable gland KVR M25 LG-MGM

  • Dimensions : 31,2 x 31,2 x 48 mm
  • Productnumber: 22942501

Sealing range 9 - 16 mm, Thread length 15 mm

 

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

 

Cable gland KVR M32 LG-MGM

  • Dimensions : 40 x 40 x 54 mm
  • Productnumber: 22943201

Sealing range 11 - 21 mm, Thread length 15 mm

 

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

 

Cable gland KVR M40 LG-MGM

  • Dimensions : 50 x 50 x 61 mm
  • Productnumber: 22944001

Sealing range 16 - 28 mm, Thread length 18 mm

 

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

 

Cable gland KVR M50 LG-MGM

  • Dimensions : 60 x 60 x 68 mm
  • Productnumber: 22945001

Sealing range 21 - 34,5 mm, Thread length 18 mm

 

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

 

Cable gland KVR M63-MGM

  • Dimensions : 71,5 x 71,5 x 72 mm
  • Productnumber: 22746301

Sealing range 30- 44,5 mm, Thread length 17 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Ventilation seal BST M20

  • Dimensions : 25,22 x 11,9 x 25,2 mm
  • Productnumber: 26242001

Grey

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

cabinet GEOS-S 3030-18-to

  • Dimensions : 300 x 300 x 180 mm
  • Productnumber: 71143301

with transparent door

 

Cabinet, suitable for installation in harsh environments and in exposed outside areas, box and...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist