Lock bolt set, for installation in AK/AKi 28 to 70 and AK/AKi Plus 28 to 56, in conjunction with the lock fittings 706 102 01 / 706 902 01 several hinged windows can be safely locked by only one single lock.
This article is archived!
- Find wholesaler
Dimensions
Weight | 0.0244 kg |
---|
Material characteristics
Flammability class according with UL94 | HB |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 850 °C |
mechanical properties
Type of accessory | other |
---|
Sales Information
ETIM Class | EC002287 |
---|---|
Custom tariff number | 39269097 |
Accessories
Tender text
Log in to mySpelsberg to download tender texts. mySpelsberg Login
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.