• Products
  • Pages
  • News
  • Distributors
This article is archived!

Main cable junction terminal

HA 35-42

Productnumber: 69242201 | Dimensions: 157 x 50 x 58 mm

Main line T-piece terminal with connection cross-section 1 x 35 mm² per pole and 2 x 25 mm² outputs per pole

4-pole - 35/25 mm²

electrical characteristics

Rated operating voltage AC 400 V
Number of poles 4
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 3
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 25 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 35 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 2.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 35 mm²
Connection 2: Connection type Screws
Connection 2: Suitable for Cu conductors 1
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 25 mm²
Connection 2: Connectable conductor cross-section, stranded (min) 2.5 mm²
Connection 2: Connectable conductor cross-section, stranded (max) 25 mm²

Dimensions

Width 157 mm
Length 50 mm
Height 58 mm
Weight 0.34 kg

Material characteristics

Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Connection 1: Tightening moment 3.5 Nm
Connection 2: Tightening torque 3.5 Nm

Sales Information

EAN 4013902014255
Packing Unit Code C62
ETIM Class EC000275
Custom tariff number 85369010

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (218 KB)
UKCA Declaration EN pdf (49 KB)

Tender text

Similar products

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist