Main cable junction terminal with cross-sectional area 1x25 mm² per pole and 2 outlets 16 mm²per pole
This product is outdated.
expires on 31.12.2024
- Find wholesaler
electrical characteristics
Rated operating voltage AC | 400 V |
---|---|
Number of poles | 2 |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 3 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) | 2.5 mm² |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) | 16 mm² |
Connection 1: Connectable conductor cross-section, single-wire (min) | 1.5 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 25 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 1.5 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 25 mm² |
Connection 2: Connection type | Screws |
Connection 2: Suitable for Cu conductors | 1 |
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) | 1.5 mm² |
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) | 10 mm² |
Connection 2: Connectable conductor cross-section, single-wire (min) | 1.5 mm² |
Connection 2: Connectable conductor cross-section, single-wire (max) | 16 mm² |
Connection 2: Connectable conductor cross-section, stranded (min) | 1.5 mm² |
Connection 2: Connectable conductor cross-section, stranded (max) | 16 mm² |
Dimensions
Width | 157 mm |
---|---|
Length | 50 mm |
Height | 58 mm |
Weight | 0.1356 kg |
Material characteristics
Flammability class according with UL94 | V0 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
mechanical properties
Connection 1: Tightening moment | 2.5 Nm |
---|---|
Connection 2: Tightening torque | 2.5 Nm |
Sales Information
EAN | 4013902014194 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000275 |
Custom tariff number | 85369010 |
Material
Insulating body material | Thermoplastic |
---|
Tender text
Log in to mySpelsberg to download tender texts. mySpelsberg Login
Similar products
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.