Klemmenleiste HandyGrip VG 21 (68502101) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Terminal strip

HandyGrip VG 21

Productnumber: 68502101

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

Closed on one side, sorted according to colour

Dimensions

Weight 0.026 kg

Sales Information

ETIM Class EC000446
Custom tariff number 85369010

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (310 KB)

Tender text

Similar products

This article is archived!

Terminal strip HandyGrip VG 20

  • Productnumber: 68502001

Sorted according to colour

 

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

 

This article is archived!

Terminal strip HandyGrip VG 21 w

  • Productnumber: 68512101

Closed on one site, white

 

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist