• Products
  • Pages
  • News
  • Distributors
This article is archived!

Terminal block

RK 4²/bl

Productnumber: 67140001 | Dimensions: 6 x 48 x 47 mm

RK 4² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-6²/0.2-4²

Standard terminal, blue, width: 6 mm

Dimensions

Width 6 mm
Length 48 mm
Height 47 mm
Weight 0.01 kg

Sales Information

ETIM Class EC000897
Custom tariff number 85369010

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

Terminal block RK 4²

  • Dimensions : 6 x 48 x 47 mm
  • Productnumber: 67040001

Standard terminal, beige, width: 6 mm

 

RK 4² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-6²/0.2-4²

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist