• Products
  • Pages
  • News
  • Distributors
This article is archived!

Terminal block

RK 35²/bl

Productnumber: 67135001 | Dimensions: 16 x 58 x 71,5 mm

RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-50²/2.5-35²

Standard terminal, blue, width: 16mm

Dimensions

Width 16 mm
Length 58 mm
Height 71.5 mm
Weight 0.057 kg

Sales Information

ETIM Class EC000897
Custom tariff number 85369010

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

Terminal block RK 35²

  • Dimensions : 16 x 58 x 71,5 mm
  • Productnumber: 67035001

Standard terminal, beige, width: 16mm

 

RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-50²/2.5-35²

 

This article is archived!

Terminal block RKSL 35²

  • Dimensions : 16 x 58 x 71,5 mm
  • Productnumber: 67235001

Protective conductor terminal green+yellow, width: 16mm

 

RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-50²/2.5-35²

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist