Reihenklemmengehäuse RKi 4/18 SL-18x4² (63001901) Series terminal enclosures: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Terminal block enclosure

RKi 4/18 SL-18x4²

Productnumber: 63001901 | Dimensions: 182 x 180 x 90 mm

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC, Polycarbonate, internal fixing points, for installations in industrial environments and protected outdoor areas

equipped with 18 screwless terminals 4mm², (type Weidmüller ZDU 4)

Accessories supplied:
8 Attachment bushes IP54 M20 sealing range 8 - 13,5 mm, 2 Attachment bushes IP54 M25 sealing range 9 - 18,5 mm, 1 Attachment bushes IP54 M32 sealing range 13 - 23 mm

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP54/IP66
UL Type Rating not specified

Dimensions

Width 182 mm
Length 180 mm
Height 90 mm
Weight 0.849 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Stackable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902572632
Packing Unit Code C62
ETIM Class EC002713
Custom tariff number 85369095

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (397 KB)
Dimensional drawing dxf (4 MB)
Dimensional drawing dwg (725 KB)
Dimensional drawing jpg (881 KB)

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (81 KB)
CE Declaration DE/EN/FR pdf (100 KB)

Accessories

Mounting material HBA

  • Dimensions : 12 x 12 x 15 mm
  • Productnumber: 19000101

Set = 4 pcs.

 

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

 

External hinge set ASS-gro

  • Dimensions : 140 x 120 x 20 mm
  • Productnumber: 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Padlock kit VSG

  • Dimensions : 100 x 80 x 25 mm
  • Productnumber: 19010001

from TK PS/PC 1811 onwards and AKL/AKi 1

 

Padlock kit for upgrading the enclosure cover to lockable hinged door, incl. padlock, 2 hinges,...

 

Combi set KS M20

  • Dimensions : 100 x 40 x 30 mm
  • Productnumber: 19202001

Thread length 17 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set KS M25

  • Dimensions : 36 x 32 x 27 mm
  • Productnumber: 19202501

Thread length 19 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set KS M25-gro

  • Dimensions : 36 x 32 x 22 mm
  • Productnumber: 19202601

Thread length 22 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set KS M32

  • Dimensions : 100 x 50 x 30 mm
  • Productnumber: 19203201

Thread length 20 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

External fixing lugs kit TK ABL

  • Dimensions : 100 x 30 x 20 mm
  • Productnumber: 19400101

Set = 4 pcs.

 

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

Tender text

Similar products

Terminal block enclosure RKi 4/18-L

  • Dimensions : 182 x 180 x 90 mm
  • Productnumber: 63691201

without terminals, with mounting rail NS35

 

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

 

Terminal block enclosure RKi 4/18-18x4²

  • Dimensions : 182 x 180 x 90 mm
  • Productnumber: 63501901

equipped with 18 screw terminals 4mm², (type Weidmüller WDU 4)

 

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist