Reihenklemmengehäuse RKK 4/05-5x4² (60540401) Compact construction type: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Terminal block enclosure

RKK 4/05-5x4²

Productnumber: 60540401 | Dimensions: 94 x 65 x 57 mm

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC, Polystyrene, internal fixing points, for standard indoor installations

equipped with 5-pole terminal block 4mm² (Contaclip BKA 4 type)

Accessories supplied:
3 attachment bushes IP54 M20 seal range 8 - 13,5 mm

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP54/IP66
UL Type Rating not specified

Dimensions

Width 94 mm
Length 65 mm
Height 57 mm
Weight 0.146 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902090013
Packing Unit Code C62
ETIM Class EC002713
Custom tariff number 85369095

Material

Base unit material Polystyrene
Cover material Polystyrene
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (139 KB)
Dimensional drawing dxf (590 KB)
Dimensional drawing dwg (122 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (177 KB)
Dimensional drawing dxf (2 MB)
Dimensional drawing dwg (430 KB)

Certificate

CE Declaration DE/EN/FR pdf (81 KB)
UKCA Declaration EN pdf (49 KB)

Accessories

Mounting material HBA

  • Dimensions : 12 x 12 x 15 mm
  • Productnumber: 19000101

Set = 4 pcs.

 

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

 

External hinge set ASS-kl

  • Dimensions : 7,5 x 8,4 x 25 mm
  • Productnumber: 19000201

External hinge set small, TK PS/PC 77 bis TK PS/PC 1809

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Combi set KS M20

  • Dimensions : 100 x 40 x 30 mm
  • Productnumber: 19202001

Thread length 17 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

External fixing lugs kit TK ABL

  • Dimensions : 100 x 30 x 20 mm
  • Productnumber: 19400101

Set = 4 pcs.

 

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist