• Products
  • Pages
  • News
  • Distributors

Weatherproof cover f. wallbox

WB WSD

Productnumber: 59181501 | Dimensions: 395 x 325 x 150 mm

Weather protection roof to protect the Spelsberg Wallbox from weather influences both from above and from the side, including separate cable holder, stainless steel (V2A) material, for quick and easy mounting on outside walls

Accessories supplied:
Drilling template

Dimensions

Width 395 mm
Length 325 mm
Height 150 mm
Weight 3.1807 kg

Material characteristics

UV-resistant yes

mechanical properties

Type of fastening Wall mounting

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902680535
Packing Unit Code CT
ETIM Class EC002884
Custom tariff number 85381000

Material

Accessory material Stainless steel V2A

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (41 KB)
Dimensional drawing pdf (56 KB)

Certificate

UKCA Declaration EN pdf (182 KB)
CE Declaration DE/EN/FR pdf (32 KB)
CE Declaration DE/EN/PL pdf (60 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist