Design cover - for replacing the design cover of a Spelsberg Wallbox, easy to fit, polycarbonate, UV- and weather-resistant
Colour Polar
Wallbox design cover
Productnumber: 59181101 | Dimensions: 293 x 293 x 70 mm
Design cover - for replacing the design cover of a Spelsberg Wallbox, easy to fit, polycarbonate, UV- and weather-resistant
Colour Polar
Cover colour | white |
---|
Width | 293 mm |
---|---|
Length | 293 mm |
Height | 70 mm |
Weight | 0.67 kg |
UV-resistant | yes |
---|---|
Halogen free | yes |
Impact strength | IK08 |
---|
max. relative humidity 25°C | 95 % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
EAN | 4013902673674 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC002884 |
Custom tariff number | 85389099 |
Cover material | Polycarbonate |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.