Ladekabel LL 5m T2 (59180901) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
new

Charging cable

LL 5m T2

Productnumber: 59180901 | Dimensions: 12,8 x 5000 x 12,8 mm

Charging cable – AC charging cable with Type 2 charging plug in accordance with IEC 62196 and open cable ends, with cap, cable construction 5 x 2.5 mm² + 1 x 0.5 mm², IP54 (with cap), charging power up to max. 11 kW (3-phase), charging current up to max. 16 A, for installation on a Spelsberg Wallbox

5m length with Type 2 plug

electrical characteristics

max. charging power 11 kW
max. charging current 16 A
System side connection 3-phase
Rated operating voltage AC 400 V
Charging mode (IEC 61851) 3 C
Long charging cable 5 m
Connector plug Type 2
Type of protection IP54
Rated current 16 A
Number of power contacts 5
Number of signal contacts 2
Signal contacts rated current 2 A
Signal contacts rated voltage 30 V
Cable type straight

Colours

Accessory colour deep black

Dimensions

Width 12.8 mm
Length 5000 mm
Height 12.8 mm
Diameter 12.8 mm

Material characteristics

UV-resistant yes
Industry quality no

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902673636
Packing Unit Code CT
ETIM Class EC002897
Custom tariff number 85444290

Material

Accessory material insulating material

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction pdf (5 MB)

Tender text

Similar products

new Charging cable - LL 7m T2

Charging cable LL 7m T2

  • Dimensions : 12,8 x 7000 x 12,8 mm
  • Productnumber: 59181001

7m length with Type 2 plug

 

Charging cable – AC charging cable with Type 2 charging plug in accordance with IEC 62196 and open...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist