• Products
  • Pages
  • News
  • Distributors

Connector holder

SH Polar

Productnumber: 59180701 | Dimensions: 100 x 100 x 110 mm

Connector holder - for the Type 2 charging connector in accordance with IEC 62196-2, optimum positioning of the charging connector for connecting to the electric vehicle, quick and easy wall mounting, stylish design, a suitable addition to any Spelsberg Wallbox

Colour polar

Accessories supplied:
4 flat plate head screws 6x60, 4 universal dowels UX 8x50 R

electrical characteristics

Connector plug Type 2

Colours

Cover colour white

Dimensions

Width 100 mm
Length 100 mm
Height 110 mm
Weight 0.45 kg

Material characteristics

UV-resistant yes
Halogen free yes

mechanical properties

Type of fastening Wall mounting

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902676408
Packing Unit Code CT
ETIM Class EC002884
Custom tariff number 85389099

Material

Cover material Polycarbonate

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction pdf (5 MB)

Dimensioned drawing

Dimensional drawing dwg (598 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing pdf (516 KB)

Tender text

Similar products

Connector holder SH Graphite

  • Dimensions : 100 x 100 x 110 mm
  • Productnumber: 59180801

Colour graphite

 

Connector holder - for the Type 2 charging connector in accordance with IEC 62196-2, optimum...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist