Weather protection roof for the wallbox pedestal - for quick and easy expansion of the single- and double-sided pedestal, stainless steel (V2A) materials
Weatherproof cover f. pedestal
SF WSD
Productnumber: 59180501 | Dimensions: 402 x 307 mm
Weatherproof cover f. pedestal
Productnumber: 59180501 | Dimensions: 402 x 307 mm
Weather protection roof for the wallbox pedestal - for quick and easy expansion of the single- and double-sided pedestal, stainless steel (V2A) materials
Width | 402 mm |
---|---|
Length | 307 mm |
Weight | 1.5922 kg |
UV-resistant | yes |
---|
max. relative humidity 25°C | 95 % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | unprotected outdoor areas |
EAN | 4013902679010 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC002884 |
Custom tariff number | 85381000 |
Accessory material | Stainless steel V2A |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.