Wallbox Stele SF1 WSD (59180201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Wallbox pedestal

SF1 WSD

Productnumber: 59180201 | Dimensions: 402 x 1383 x 307 mm

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting outdoors, including fixing screws for Spelsberg Wallbox, drilled holes provided for cable entries and securing of accessories, additional fittings may be required depending on the foundation

Pedestal for mounting a Spelsberg Wallbox, including weather protection roof in stainless steel (V2A), expansion option with extension kit for a second Spelsberg Wallbox

Dimensions

Width 402 mm
Length 1383 mm
Height 307 mm
Weight 22.85 kg

Material characteristics

UV-resistant yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902678983
Packing Unit Code CT
ETIM Class EC002884
Custom tariff number 85381000

Material

Accessory material Stainless steel V2A

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE pdf (434 KB)
Assembly instruction pdf (26 MB)

Dimensioned drawing

Dimensional drawing pdf (89 KB)
Dimensional drawing pdf (41 KB)
Dimensional drawing pdf (106 KB)

Certificate

CE Declaration DE/EN/PL pdf (60 KB)
CE Declaration DE/EN/FR pdf (32 KB)
UKCA Declaration EN pdf (182 KB)

Accessories

Pedestal adapter plate AP-SF2

  • Dimensions : 315 x 1372 x 51 mm
  • Productnumber: 59180601

 

Extension kit double pedestal - for expanding the single pedestal for a second Spelsberg Wallbox,...

 

Tender text

Similar products

Wallbox pedestal SF1

  • Dimensions : 324 x 1383 x 112 mm
  • Productnumber: 59180101

Pedestal for mounting a Spelsberg Wallbox, expansion option with...

 

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

 

Wallbox pedestal SF2

  • Dimensions : 324 x 1383 x 112 mm
  • Productnumber: 59180301

Pedestal for mounting 2 Spelsberg Wallboxes in opposing arrangement,...

 

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

 

Wallbox pedestal SF2 WSD

  • Dimensions : 402 x 1383 x 506 mm
  • Productnumber: 59180401

Pedestal for mounting 2 Spelsberg Wallboxes in opposing arrangement,...

 

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist