Wallbox Spelsberg Wallbox Pure 2.0 Polar 7m (59142701) Spelsberg Wallbox Pure: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
new
3D/AR Modell
AR Modus

Wallbox

Spelsberg Wallbox Pure 2.0 Polar 7m

Productnumber: 59142701 | Dimensions: 293 x 293 x 110 mm

Wallbox - ideal for fast and safe charging of electric vehicles in the private sector, easy to connect and charge, charging power up to 11 kW (3-phase)/3.7 kW (1-phase) and a maximum charging current of 16 A, variably adjustable charging current in 1A steps, including potential-free contact for external and mains control, integrated DC fault current detection for DC residual currents of ≥ 6 mA and temperature monitoring for a safe charging process, stylish design and compact enclosure dimensions for wall and pedestal mounting, protection class IP54, maximum connection cross-section of supply terminal 6mm², shock resistance IK08, protection class II.

Easy installation and quick configuration with the free Spelsberg Wallbox App (available for iOS, Version 14 and higher, and Android Version 6 and higher), free charging or contactless authorisation of the charging process by RFID, LED and audible signals for clear feedback on status changes.

Polar, 7m charging cable with type 2 coupling

Accessories supplied:
3 RFID chips, 4 fastening screws 6x60, 4 universal dowels 8x50, 3 DMS M16, 1 DMS M25, 1 DMS M32 and 5 chips for opening the design cover

Highlights

Stylish, minimalist design meets smart charging technology - for high power in its most attractive form.
Optimum dimensions with a low depth of 110 mm emphasise the timeless design with a simultaneous focus on fast and easy installation.
Say goodbye to laborious adjustments of rotary and dip switches with the Spelsberg wallbox: The intelligent app allows full configuration and control through the convenience of a Smartphone.

 

electrical characteristics

max. charging power 11 kW
max. charging current 16 A
Variably adjustable charging current yes
System side connection 3-phase
Rated operating voltage AC 400 V
Nominal frequency 50 Hz
Charging mode (IEC 61851) 3 C
Long charging cable 7 m
Connector plug Type 2
Temperature monitoring Charging current reduction
DC fault current detection ≥6 mA yes
Load switch Contactor, 4-pole
Min. conductor cross section 0,2 mm²
Max. conductor cross section 6 mm²
Protection class II
Degree of pollution 3
Type of protection IP54
vented no

Colours

Base unit colour white
Cover colour Polar

Additional features

Mobile app Yes
Access control/Authorisation RFID
Status display LED
Audible status feedback yes
Load management none
Integrated MID meter no
Excess PV charging yes
Plug & Charge (ISO 15118) no
Auto Charge no
Firmware Updates USB
Inlet for data cable No
Eligibility no

Dimensions

Width 293 mm
Length 293 mm
Height 110 mm
Weight 6.799 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 650 °C
Weight (excluding charging cable) 2.5 kg

mechanical properties

Type of fastening Wall/pedestal mounting
Impact strength IK08
Sealable no
Type of top part Cover

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902694013
Packing Unit Code CT
ETIM Class EC002883
Custom tariff number 85371091

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate

Download Data Sheet

Download Data Sheet

Handbook

Product manual BE pdf (5 MB)
Product manual SE pdf (5 MB)
Product manual DK pdf (5 MB)
Product manual EN pdf (5 MB)
Product manual FI pdf (5 MB)
Product manual FR pdf (5 MB)
Product manual DE pdf (5 MB)

Installation instructions

Assembly instruction pdf (8 MB)

Dimensioned drawing

Dimensional drawing dwg (730 KB)
Dimensional drawing pdf (825 KB)
Dimensional drawing dxf (3 MB)

Accessories

Charging cable LL 7m T2

  • Dimensions : 12,8 x 7000 x 12,8 mm
  • Productnumber: 59181001

7m length with Type 2 plug

 

Charging cable – AC charging cable with Type 2 charging plug in accordance with IEC 62196 and open...

 

Wallbox design cover DC Polar

  • Dimensions : 293 x 293 x 70 mm
  • Productnumber: 59181101

Colour Polar

 

Design cover - for replacing the design cover of a Spelsberg Wallbox, easy to fit, polycarbonate,...

 

Wallbox pedestal SF1

  • Dimensions : 324 x 1383 x 112 mm
  • Productnumber: 59180101

Pedestal for mounting a Spelsberg Wallbox, expansion option with...

 

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

 

Wallbox pedestal SF1 WSD

  • Dimensions : 402 x 1383 x 307 mm
  • Productnumber: 59180201

Pedestal for mounting a Spelsberg Wallbox, including weather...

 

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

 

Wallbox pedestal SF2

  • Dimensions : 324 x 1383 x 112 mm
  • Productnumber: 59180301

Pedestal for mounting 2 Spelsberg Wallboxes in opposing arrangement,...

 

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

 

Wallbox pedestal SF2 WSD

  • Dimensions : 402 x 1383 x 506 mm
  • Productnumber: 59180401

Pedestal for mounting 2 Spelsberg Wallboxes in opposing arrangement,...

 

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

 

Weatherproof cover f. pedestal SF WSD

  • Dimensions : 402 x 307 mm
  • Productnumber: 59180501

 

Weather protection roof for the wallbox pedestal - for quick and easy expansion of the single- and...

 

Pedestal adapter plate AP-SF2

  • Dimensions : 315 x 1372 x 51 mm
  • Productnumber: 59180601

 

Extension kit double pedestal - for expanding the single pedestal for a second Spelsberg Wallbox,...

 

RFID chip RFID-C Polar

  • Dimensions : 30 x 45 x 3 mm
  • Productnumber: 59181301

Colour Polar, kit = 5 pieces

 

RFID tag - for authorising charging processes on a Spelsberg Wallbox, multifunctional applications...

 

Weatherproof cover f. wallbox WB WSD

  • Dimensions : 395 x 325 x 150 mm
  • Productnumber: 59181501

 

Weather protection roof to protect the Spelsberg Wallbox from weather influences both from above and...

 

Connector holder SH Polar

  • Dimensions : 100 x 100 x 110 mm
  • Productnumber: 59180701

Colour polar

 

Connector holder - for the Type 2 charging connector in accordance with IEC 62196-2, optimum...

 

Tender text

Similar products

new Wallbox - Spelsberg Wallbox Pure 2.0 Graphite 7m

Wallbox Spelsberg Wallbox Pure 2.0 Graphite 7m

  • Dimensions : 293 x 293 x 110 mm
  • Productnumber: 59152701

Graphite, 7m charging cable with type 2 coupling

 

Wallbox - ideal for fast and safe charging of electric vehicles in the private sector, easy to...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist