• Products
  • Pages
  • News
  • Distributors

Empty enclosure

SVi LQ-t

Productnumber: 59121001 | Dimensions: 150 x 150 x 137 mm

Empty enclosure, for individual expansion with standard rails or mounting plates

IP65, protective insulation, box + lid polycarbonate, box grey, simil. RAL 7035, cover, transparent

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP65
UL Type Rating not specified

Colours

Base unit colour grey

Dimensions

Width 150 mm
Length 150 mm
Height 137 mm
Inner length 140 mm
Inner width 140 mm
Inner height 119 mm
Weight 0.5876 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Surface mounted
Impact strength IK07

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902395774
Packing Unit Code CT
ETIM Class EC000058
Custom tariff number 85389099

Material

Base unit material Plastic
Cover material Polycarbonate

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (605 KB)
Dimensional drawing dxf (7 MB)
Dimensional drawing dwg (1 MB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (222 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure SVi LQ-g

  • Dimensions : 150 x 150 x 137 mm
  • Productnumber: 59122001

IP65, protective insulation, box + lid polycarbonate, grey, simil. RAL...

 

Empty enclosure, for individual expansion with standard rails or mounting plates

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist