Automatengehäuse SVi A 12 (59113201) Mains supply up to 4.6kVA: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Distribution board

SVi A 12

Productnumber: 59113201 | Dimensions: 150 x 300 x 156 mm

Module enclosure 1-row 12 distribution units, with hinged window,

1x PE/N terminal (2x (1 x 25 mm² + 7 x 4(6) mm²))

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP65
Number of modules 12
UL Type Rating not specified

Dimensions

Width 150 mm
Length 300 mm
Height 156 mm
Weight 2.9 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Surface mounting
Impact strength IK07

Ambient conditions

Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902826193
Packing Unit Code CT
ETIM Class EC000248
Custom tariff number 85369095

Material

Base unit material Plastic

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (879 KB)
Dimensional drawing dxf (11 MB)
Dimensional drawing dwg (2 MB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (222 KB)
UKCA Declaration EN pdf (49 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist