Leergehäuse m. Schiebedichtung SVi LS-gh (59112301) Mains supply up to 4.6kVA: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Enclosure with sliding seal

SVi LS-gh

Productnumber: 59112301 | Dimensions: 150 x 300 x 162 mm

Empty enclosure, with sliding seal and cable clamp

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP54
UL Type Rating not specified

Dimensions

Width 150 mm
Length 300 mm
Height 162 mm
Inner height 119 mm
Weight 1.2 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Surface mounted
Impact strength IK07

Ambient conditions

Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902568383
Packing Unit Code CT
ETIM Class EC000058
Custom tariff number 85389099

Material

Base unit material Plastic

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (703 KB)
Dimensional drawing dxf (8 MB)
Dimensional drawing dwg (1 MB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (222 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Enclosure with sliding seal SVi LS-g

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59112201

 

Empty enclosure, with sliding seal and cable clamp

 

Enclosure with sliding seal SVi LS-t

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59111301

 

Empty enclosure, with sliding seal and cable clamp

 

Enclosure with sliding seal SVi LS-th

  • Dimensions : 150 x 300 x 162 mm
  • Productnumber: 59111401

 

Empty enclosure, with sliding seal and cable clamp

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist