Combi set without intermediate enclosure seal, for horizontal or vertical combination of all AK enclosures (until 04/15) and AKi enclosures from 300 x 150 mm, 1 set = 10 wedge connectors
This product is outdated.
expires on 30.06.2025
- Find wholesaler
electrical characteristics
Type of protection | IP30 |
---|
Dimensions
Width | 135 mm |
---|---|
Length | 80 mm |
Height | 7 mm |
Weight | 0.018 kg |
Material characteristics
UV-resistant | no |
---|---|
Flammability class according with UL94 | V2 |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
mechanical properties
Type of accessory | other |
---|
Sales Information
EAN | 4013902354498 |
---|---|
Packing Unit Code | PK |
ETIM Class | EC002287 |
Custom tariff number | 39269097 |
Tender text
Log in to mySpelsberg to download tender texts. mySpelsberg Login
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.