• Products
  • Pages
  • News
  • Distributors
new

E-Bike charging station

BCS Pure BOSCH 2

Productnumber: 58113301 | Dimensions: 528 x 530 x 226 mm

e-bike charging station, monitored and controlled charging for the e-biker and charging station operator, grey, similar to RAL 7035, with printed cover, fixed cable system, including status display of individual charging points, can be connected to 230/400V-grid, product delivered ready for connection for rapid and easy wall-mounting

four charging points, including 1x Bosch 4A Smart System (BES3), 1 x Bosch Standard Charger 4A, 2 x SCHUKO® 230V

Accessories supplied:
With four external fixing lugs 10mm and 40mm wall distance, with integrated ventilation element BEL Air M40 for preventing the accumulation of condensation inside the enclosure

Built-in devices

SCHUKO® plug socket (on side), 230V 2
Bosch charging point 2

electrical characteristics

Rated operating voltage AC 230 V
Rated operating voltage DC 50 V
Min. conductor cross section 1,5 mm²
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP54
vented yes

Colours

Base unit colour grey
Cover colour White translucent

Additional features

Management portal No

Dimensions

Width 528 mm
Length 530 mm
Height 226 mm
Weight 12 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 850 °C

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Sealable yes
Type of top part Cover

Ambient conditions

max. relative humidity 25°C 80 %
max. relative humidity 40°C 75 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902693870
Packing Unit Code CT
ETIM Class EC002883
Custom tariff number 85371091

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Entry material Polyamide
Sealing material Silicone
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE/EN pdf (2 MB)

Installation instructions

Assembly instruction DE/EN pdf (4 MB)

Accessories

new Cable box - BCS CB-1

Cable box BCS CB-1

  • Dimensions : 300 x 400 x 226 mm
  • Productnumber: 58114202

 

BCS cable box, BCS charging cable can be stowed safely in the lockable enclosure if necessary, UV-...

 

Tender text

Similar products

E-Bike charging station BCS Pure

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 58112201

four charging stations, of which 1 x Shimano, 1 x Bosch Standard...

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

E-Bike charging station BCS Pure BOSCH

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 58113201

four charging points, of which 2 x Bosch Standard Charger 4A, 2 x...

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

This article is archived!
new E-Bike charging station - BCS Pure CH

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

This article is archived!

E-Bike charging station BCS Pure BE

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 57513201

four charging points, of which 2 sockets Type E 230V, 2 x Bosch

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

E-Bike charging station BCS Pure GB

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 57012201

four charging points, of which 2 sockets Type G 230V, 1 x Shimano, 1 x...

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist