• Products
  • Pages
  • News
  • Distributors
This article is archived!
new

E-Bike charging station

BCS Pure CH

Productnumber: 57712201

e-bike charging station, monitored and controlled charging for the e-biker and charging station operator, grey, similar to RAL 7035, with printed cover, fixed cable system, including status display of individual charging points, can be connected to 230/400V-grid, product delivered ready for connection for rapid and easy wall-mounting

Built-in devices

Bosch charging point 1
Shimano charging point 1
socket outlet with earthing contact, type 23 (lateral), 250V 2

electrical characteristics

Rated operating voltage AC 230 V
Rated operating voltage DC 50 V
Min. conductor cross section 1,5 mm²
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP54
vented yes

Colours

Base unit colour grey
Cover colour White translucent

Additional features

Management portal Yes
Inlet for data cable Yes

Dimensions

Width 528 mm
Length 530 mm
Height 226 mm
Weight 10.08 kg

Material characteristics

UV-resistant yes
Halogen free yes

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Sealable yes
Type of top part Cover

Ambient conditions

max. relative humidity 25°C 80 %
max. relative humidity 40°C 75 %
Installation location protected outdoor areas

Sales Information

EAN 4013902659777
Packing Unit Code CT
ETIM Class EC002883
Custom tariff number 85371098

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Entry material Polyamide
Sealing material Silicone
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE/EN pdf (2 MB)
Product manual EN/ES pdf (5 MB)
Product manual FR/NL pdf (5 MB)

Installation instructions

Assembly instruction EN/ES pdf (8 MB)
Assembly instruction FR/NL pdf (5 MB)
Assembly instruction DE/EN pdf (4 MB)

Dimensioned drawing

Dimensional drawing pdf (583 KB)
Dimensional drawing dwg (1 MB)
Dimensional drawing dxf (7 MB)
Dimensional drawing jpg (903 KB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (61 KB)

Accessories

new Cable box - BCS CB-1

Cable box BCS CB-1

  • Dimensions : 300 x 400 x 226 mm
  • Productnumber: 58114202

 

BCS cable box, BCS charging cable can be stowed safely in the lockable enclosure if necessary, UV-...

 

Similar products

E-Bike charging station BCS Pure

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 58112201

four charging stations, of which 1 x Shimano, 1 x Bosch Standard...

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

E-Bike charging station BCS Pure BOSCH

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 58113201

four charging points, of which 2 x Bosch Standard Charger 4A, 2 x...

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

This article is archived!

E-Bike charging station BCS Pure BE

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 57513201

four charging points, of which 2 sockets Type E 230V, 2 x Bosch

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

E-Bike charging station BCS Pure GB

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 57012201

four charging points, of which 2 sockets Type G 230V, 1 x Shimano, 1 x...

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

new E-Bike charging station - BCS Pure BOSCH 2

E-Bike charging station BCS Pure BOSCH 2

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 58113301

four charging points, including 1x Bosch 4A Smart System (BES3), 1 x...

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist