Blank cleat for empty enclosures, for closing off unused socket openings
Blank cover
KD BD/CEE
Productnumber: 51006001 | Dimensions: 75 x 75 x 6 mm
Blank cover
Productnumber: 51006001 | Dimensions: 75 x 75 x 6 mm
Blank cleat for empty enclosures, for closing off unused socket openings
Accessory colour | light grey |
---|
Width | 75 mm |
---|---|
Length | 75 mm |
Height | 6 mm |
Weight | 0.032 kg |
Type of accessory | Cover |
---|
Installation location | Indoors |
---|
EAN | 4013902050222 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002655 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.