• Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 28.02.2025

Junction box

Abox-i m 040-L

Productnumber: 50190401 | Dimensions: 94 x 94 x 57 mm

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M25, (1 rear, 8 side), internal fixing points, for installations in industrial environments and protected outdoor areas

grey, without terminals

Accessories supplied:
4 Double-membrane seal IP66 M25 sealing range 9 - 16 mm

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP66
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 94 mm
Length 94 mm
Height 57 mm
Weight 0.1565 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902532599
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85389099

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (410 KB)
Dimensional drawing dxf (5 MB)
Dimensional drawing dwg (936 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/PL pdf (316 KB)
DNV Certificate EN pdf (198 KB)
DLG Approval DE pdf (2 MB)
DLG Approval EN pdf (2 MB)
UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (312 KB)
VDE Certificate (DIN EN 60670) DE/EN pdf (329 KB)

Accessories

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M25-MGM

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M25

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 24742501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

 

Double-membrane seals DMS M20/w

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26012001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25/w

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26012501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26042501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Terminal block Abox 025/040 KLS-2,5²/4²

  • Dimensions : 46,6 x 17,8 x 31,5 mm
  • Productnumber: 84000401

5-pole - 2.5/4 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

This article is archived!

Sealing kit Abox PST

  • Dimensions : 10 x 25 x 12,5 mm
  • Productnumber: 89001001

for junction boxes Abox/Abox-i 025 to 100, (from Abox/Abox-i 160,...

 

Sealing set

 

Terminal holder Abox 025/040 KLH-SL 0,2/4²

  • Dimensions : 56,4 x 23 x 28,5 mm
  • Productnumber: 84000201

suitable for all junction boxes Abox / Abox -i 025/040 and Abox m /...

 

Terminal holder for WAGO terminals, series 221-41X

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Dateien

Tender text

Similar products

This article is archived!

Junction box Abox-i m 040-4²/sw

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50240401

black, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² /...

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This article is archived!

Junction box Abox-i m 040 SB-L

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50170401

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This article is archived!

Junction box Abox-i m 040-L/w

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50490401

white, without terminals

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist