• Products
  • Pages
  • News
  • Distributors
This article is archived!

Junction box

Abox XT SL 2,5²

Productnumber: 49280201 | Dimensions: 82 x 82 x 52 mm

Junction box, protection class IP68, nominal cross-section 2.5 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) & DIN VDE V 0606-22-100), knockouts, M20, (1 rear, 7 side), internal fixing points, with screwless terminals for encapsulation, for assembly in flooded areas and in the ground without traffic loads,

grey, In=24 A, with 5 raised, screwless 3-wire terminals, Wago 221-413 type, max. nominal cross-section according to DIN EN 60998: 2.5 mm², cross-sections able to be clamped per pole: 3 x 0.2 to 2.5 mm² rigid and 3 x 0.14 to 2.5 mm² flexible

Accessories supplied:
4 double membrane seals IP66 M20 sealing range 7 - 12 mm, 2 sealing plugs M20, 1 attachment bush M20, 1 cast resin bag GHB1 with filling funnel

electrical characteristics

Rated insulation voltage AC 450 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP68
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 82 mm
Length 82 mm
Height 52 mm
Weight 0.459 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902643257
Packing Unit Code CT
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Entry material not relevant
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) & DIN VDE V 0606-22-100)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (415 KB)

Safety data sheet.

Safety data sheet. EN pdf (774 KB)
Safety data sheet. DK pdf (199 KB)
Safety data sheet. DE pdf (794 KB)

Certificate

CE Declaration DE/EN/PL pdf (90 KB)
CE Declaration DE/EN/FR pdf (62 KB)
UKCA Declaration EN pdf (49 KB)
VDE Certificate (DIN EN 60670-1 / -22) DE/EN pdf (269 KB)

Accessories

This article is archived!

Cast-resin bag GHB 1

  • Productnumber: 49250201

250 ml, halogen-free

 

Cast resin bag GHB 1, for Abox XT 025-2.5² and Abox XT SL 2.5², unlabelled with funnel and...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Attachment bushes AST M20

  • Dimensions : 24,5 x 24,5 x 22,5 mm
  • Productnumber: 23042001

Sealing range 8 - 13,5 mm

 

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

Sealing plugs VST M20

  • Dimensions : 24,5 x 24,5 x 13,5 mm
  • Productnumber: 23142001

Sealing range 8 - 13,5 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist