Cast resin bag for Abox Pro XT and Abox Pro XT SL(K), non-labelled with funnel and disposable gloves, Caution: Adhere to the use-by date of the cast resin bag
for Abox ProXT-6² and Abox Pro XT SLK-4², content 750 ml
Cast-resin bag
Productnumber: 49252301 | Dimensions: 165 x 305 x 35 mm
Cast resin bag for Abox Pro XT and Abox Pro XT SL(K), non-labelled with funnel and disposable gloves, Caution: Adhere to the use-by date of the cast resin bag
for Abox ProXT-6² and Abox Pro XT SLK-4², content 750 ml
Width | 165 mm |
---|---|
Length | 305 mm |
Height | 35 mm |
Industry quality | yes |
---|
Type of accessory | other |
---|
EAN | 4013902676033 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC001168 |
Custom tariff number | 39119099 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.