• Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 28.02.2025

Junction box

Abox-i 060-6²/sw

Productnumber: 49140601 | Dimensions: 110 x 110 x 67 mm

Junction box, protection class IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M25, (2 rear, 7 side), internal fixing points, for installations in industrial environments and protected outdoor areas

black, with raised screw terminal, 5-pole - 6 mm² (4 x 2.5² / 4 x 4² / 3 x 6²)

Accessories supplied:
4 Double-membrane seal IP66 M25 sealing range 9 - 16 mm

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 6 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Colours

Base unit colour black
Cover colour black

Dimensions

Width 110 mm
Length 110 mm
Height 67 mm
Weight 0.2549 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902930951
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (1 MB)

Dimensioned drawing

Dimensional drawing pdf (369 KB)
Dimensional drawing dxf (4 MB)
Dimensional drawing dwg (748 KB)
Dimensional drawing jpg (1 MB)

Certificate

DLG Approval EN pdf (2 MB)
VDE Certificate (DIN EN 60670) DE/EN pdf (329 KB)
CE Declaration DE/EN/PL pdf (316 KB)
DLG Approval DE pdf (2 MB)
DNV Certificate EN pdf (198 KB)
CE Declaration DE/EN/FR pdf (312 KB)
UKCA Declaration EN pdf (49 KB)

Accessories

Cable gland KVR M20-MGM/sw

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22702001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland KVR M25-MGM/sw

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22702501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Double-membrane seals DMS M20/sw

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26002001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25/sw

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26002501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Combi set KS M25

  • Dimensions : 36 x 32 x 27 mm
  • Productnumber: 19202501

Thread length 19 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set KS M25-gro

  • Dimensions : 36 x 32 x 22 mm
  • Productnumber: 19202601

Thread length 22 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Ventilation seal BST M20/sw

  • Dimensions : 25,2 x 11,9 x 25,2 mm
  • Productnumber: 26202001

Black

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Ventilation seal BST M20

  • Dimensions : 25,22 x 11,9 x 25,2 mm
  • Productnumber: 26242001

Grey

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Terminal block Abox 060 KLS-6²

  • Dimensions : 46,6 x 17,8 x 31,5 mm
  • Productnumber: 84000601

5-pole - 6 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

This article is archived!

Sealing kit Abox PST

  • Dimensions : 10 x 25 x 12,5 mm
  • Productnumber: 89001001

for junction boxes Abox/Abox-i 025 to 100, (from Abox/Abox-i 160,...

 

Sealing set

 

This article is archived!

Mounting plate Abox 060 MPI

  • Dimensions : 83 x 83 x 2,5 mm
  • Productnumber: 89500601

for Abox/Abox-i 060

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Dateien

Tender text

Similar products

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist