Abzweigkasten Abox-i 025-2,5²/sw (49140201) Abox (until 2024): Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 28.02.2025

Junction box

Abox-i 025-2,5²/sw

Productnumber: 49140201 | Dimensions: 80 x 80 x 52 mm

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), self-sealing, soft insertion membranes, M20, sealing range 2 - 16 mm, (1 rear, 7 side), internal fixing points, for installations in industrial environments and protected outdoor areas

black, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x 2.5²)

Highlights

The Spelsberg Abox weather-resistant junction boxes with and without terminals from 1.5 to 240 mm² are extremely impact and break-resistant. They are designed for use in extreme conditions and can be used with a red cover if preferred for identification of safety lighting electric circuits.

 

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Colours

Base unit colour black
Cover colour black

Dimensions

Width 80 mm
Length 80 mm
Height 52 mm
Weight 0.11 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

for sealing range min 2 mm
for sealing range max 16 mm
Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902930913
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material ASA-PC
Cover material ASA-PC
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (1 MB)

Dimensioned drawing

Dimensional drawing pdf (362 KB)
Dimensional drawing dxf (2 MB)
Dimensional drawing dwg (477 KB)
Dimensional drawing jpg (1 MB)

Certificate

VDE Certificate (DIN EN 60670) DE/EN pdf (329 KB)
DNV Certificate EN pdf (198 KB)
CE Declaration DE/EN/FR pdf (312 KB)
UKCA Declaration EN pdf (49 KB)
DLG Approval EN pdf (2 MB)
CE Declaration DE/EN/PL pdf (316 KB)
DLG Approval DE pdf (2 MB)

Accessories

Twist plug WST M20/sw

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 20302001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, black

 

Twist nipple WNI M20/sw

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 21302001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, black

 

Cable gland KVR M20-MGM/sw

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22702001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland KVR M20-GDB/MGM/sw

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22702101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Double-membrane seals DMS M20/sw

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26002001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Combi set KS M20

  • Dimensions : 100 x 40 x 30 mm
  • Productnumber: 19202001

Thread length 17 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Ventilation seal BST M20/sw

  • Dimensions : 25,2 x 11,9 x 25,2 mm
  • Productnumber: 26202001

Black

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Ventilation seal BST M20

  • Dimensions : 25,22 x 11,9 x 25,2 mm
  • Productnumber: 26242001

Grey

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Terminal block Abox 025/040 KLS-2,5²/4²

  • Dimensions : 46,6 x 17,8 x 31,5 mm
  • Productnumber: 84000401

5-pole - 2.5/4 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

This article is archived!

Sealing kit Abox PST

  • Dimensions : 10 x 25 x 12,5 mm
  • Productnumber: 89001001

for junction boxes Abox/Abox-i 025 to 100, (from Abox/Abox-i 160,...

 

Sealing set

 

Terminal holder Abox 025/040 KLH-SL 0,2/4²

  • Dimensions : 56,4 x 23 x 28,5 mm
  • Productnumber: 84000201

suitable for all junction boxes Abox / Abox -i 025/040 and Abox m /...

 

Terminal holder for WAGO terminals, series 221-41X

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Dateien

Tender text

Similar products

This article is archived!

Junction box Abox-i 025 SB-L

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 49070201

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist