• Products
  • Pages
  • News
  • Distributors
This article is archived!

Junction box

Abox-i m 025 AB-L/w

Productnumber: 48990301 | Dimensions: 82 x 82 x 52 mm

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20, (1 rear, 7 side), external fixing lugs, for installations in industrial environments and protected outdoor areas

white, without terminals

Accessories supplied:
4 Double-membrane seal IP66 M20 sealing range 7 - 12 mm

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP66
UL Type Rating not specified

Colours

Base unit colour white
Cover colour white

Dimensions

Width 82 mm
Length 82 mm
Height 52 mm
Weight 0.1077 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

ETIM Class EC002600
Custom tariff number 85389099

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (4 MB)
Dimensional drawing dwg (801 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (365 KB)

Certificate

DNV Certificate EN pdf (198 KB)
VDE Certificate (DIN EN 60670) DE/EN pdf (329 KB)
CE Declaration DE/EN/PL pdf (316 KB)
UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (312 KB)

Accessories

Lock nut GMU PA M20

  • Dimensions : 29 x 29 x 6 mm
  • Productnumber: 20842001

Thread M20x1.5

 

Lock nut for metric twist nipple and cable glands, polyamide

 

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M20

  • Dimensions : 30 x 30 x 36 mm
  • Productnumber: 24742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

 

Cable gland KVR M20-GDB

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 24742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

 

Double-membrane seals DMS M20/w

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26012001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Terminal block Abox 025/040 KLS-2,5²/4²

  • Dimensions : 46,6 x 17,8 x 31,5 mm
  • Productnumber: 84000401

5-pole - 2.5/4 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

This article is archived!

Sealing kit Abox PST

  • Dimensions : 10 x 25 x 12,5 mm
  • Productnumber: 89001001

for junction boxes Abox/Abox-i 025 to 100, (from Abox/Abox-i 160,...

 

Sealing set

 

Terminal holder Abox 025/040 KLH-SL 0,2/4²

  • Dimensions : 56,4 x 23 x 28,5 mm
  • Productnumber: 84000201

suitable for all junction boxes Abox / Abox -i 025/040 and Abox m /...

 

Terminal holder for WAGO terminals, series 221-41X

 

BIM-Dateien

Tender text

Similar products

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist