Connecting terminal, Ui=400V / 690V
5x16 mm², for K3-, K4-EK boxes
Terminal block
Productnumber: 46051601 | Dimensions: 38 x 120 x 32 mm
Connecting terminal, Ui=400V / 690V
5x16 mm², for K3-, K4-EK boxes
Rated operating voltage AC | 690 V |
---|---|
Number of poles | 5 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 1 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 6 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 16 mm² |
Width | 38 mm |
---|---|
Length | 120 mm |
Height | 32 mm |
Weight | 0.163 kg |
Flammability class according with UL94 | V0 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
EAN | 4013902852376 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001284 |
Custom tariff number | 85369010 |
Insulating body material | Duroplast |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.