Connecting terminal, Ui=400V / 690V
5x10 mm², for K15, K3-, K4-EK boxes
Terminal block
Productnumber: 46051001 | Dimensions: 33 x 96 x 26,5 mm
Connecting terminal, Ui=400V / 690V
5x10 mm², for K15, K3-, K4-EK boxes
Rated operating voltage AC | 690 V |
---|---|
Number of poles | 5 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 1 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 4 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 10 mm² |
Width | 33 mm |
---|---|
Length | 96 mm |
Height | 26.5 mm |
Weight | 0.073 kg |
Flammability class according with UL94 | V0 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Connection 1: Tightening moment | 2 Nm |
---|
EAN | 4013902354443 |
---|---|
Packing Unit Code | PK |
ETIM Class | EC001284 |
Custom tariff number | 85369010 |
Insulating body material | Duroplast |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.