Abzweigkasten WK 100-L (41090601) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Junction box

WK 100-L

Productnumber: 41090601 | Dimensions: 115 x 115 x 66 mm

Junction Box, Junction box, protection class IP54, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M32, (7 side), internal fixing points, for standard indoor installations

grey, without terminals

Accessories supplied:
4 Attachment bushes IP54 M32 sealing range 13 - 23 mm, 1 sealing plugs M32, 1 sealing kit

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 10 mm²
Protection class II
Type of protection IP54
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 115 mm
Length 115 mm
Height 66 mm
Weight 0.372 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK05
Sealable no
Cover screw torque 1.8 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902040278
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85389099

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Thermoplastic elastomer
Cover screw material Steel

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (159 KB)

Dimensioned drawing

Dimensional drawing pdf (198 KB)
Dimensional drawing dxf (2 MB)
Dimensional drawing dwg (385 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (311 KB)
UKCA Declaration EN pdf (49 KB)

Accessories

Cable gland KVR M32-MGM

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Double-membrane seals DMS M32

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26043201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M40

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26044001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

This article is archived!

Terminal block WK 100 KLS-10²

  • Dimensions : 33 x 96 x 26,5 mm
  • Productnumber: 46051001

5x10 mm², for K15, K3-, K4-EK boxes

 

Connecting terminal, Ui=400V / 690V

 

Tender text

Similar products

This article is archived!

Junction box WK 100-10²

  • Dimensions : 115 x 115 x 66 mm
  • Productnumber: 41040601

grey, with screw terminal, 5-pole - 10 mm² (5 x 4² / 4 x 6² / 3 x 10²)

 

Junction Box, Junction box, protection class IP54, nominal cross-section 10 mm², Ui=690 V AC,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist