• Products
  • Pages
  • News
  • Distributors
new

Junction box

Abox Pro 100-L

Productnumber: 41040001 | Dimensions: 152 x 152 x 85 mm

Junction box, protection class IP66/IP67/IP69, nominal cross-section 10 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M25/M32, (2 rear, 10 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas

grey, Ui=1000 V AC, without terminals

Accessories supplied:
4 double membrane seals IP66 M32 sealing range 13 - 21 mm, cover retainer

electrical characteristics

Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1000 V
Max. conductor cross section 10 mm²
Protection class II
Type of protection IP66/IP67/IP69
Terminal type none

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 152 mm
Length 152 mm
Height 85 mm
Inner length 137 mm
Inner width 137 mm
Inner height 65 mm
Weight 0.4215 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

Max. number of terminals per cross section acc. to DIN VDE 0606-1

max. amount of terminals at 1,5² 15
max. amount of terminals at 2,5² 12
max. amount of terminals at 4² 10
max. amount of terminals at 6² 8
max. amount of terminals at 10² 5

<p>Max. number of wires per cross section acc. to DIN VDE 0606-1</p>

max. amount of wires at 1,5² 45
max. amount of wires at 2,5² 36
max. amount of wires at 4² 30
max. amount of wires at 10² 24
max. amount of wires at 6² 15

mechanical properties

Impact strength IK09
Sealable yes
Cover screw torque 1.5 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902663910
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85389099

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction FR/ES pdf (5 MB)
Assembly instruction DE/EN pdf (5 MB)

Dimensioned drawing

Dimensional drawing pdf (6 MB)
Dimensional drawing dwg (8 MB)
Dimensional drawing dxf (36 MB)

Certificate

DLG Approval DE pdf (1 MB)
CE Declaration DE/EN/FR pdf (139 KB)
UKCA Declaration EN pdf (166 KB)
VDE Certificate DE/EN pdf (496 KB)
CE Declaration DE/EN/PL pdf (141 KB)
DNV Certificate EN pdf (198 KB)

Accessories

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M25-MGM

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M32-MGM

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26042501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26043201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

new Mounting plate - Abox MPI 100

Mounting plate Abox MPI 100

  • Dimensions : 120 x 120 x 2,5 mm
  • Productnumber: 89511001

for Abox / Abox Pro 100

 

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....

 

new Standard rail - Abox 100 NS35

Standard rail Abox 100 NS35

  • Dimensions : 35 x 120 x 7,5 mm
  • Productnumber: 89531001

for Abox / Abox Pro 100

 

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in...

 

new Terminal holder - Abox 100 KH 221 6²

Terminal holder Abox 100 KH 221 6²

  • Dimensions : 26 x 114 x 32 mm
  • Productnumber: 89600501

for position-fixed and elevated mounting of up to 6 terminals Wago...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal holder - Abox 100 KH 2006 6²

Terminal holder Abox 100 KH 2006 6²

  • Dimensions : 69 x 124 x 60 mm
  • Productnumber: 89600601

terminal holder with standard rail NS35 for mounting of terminal...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal block - Abox 100 KLS-10²

Terminal block Abox 100 KLS-10²

  • Dimensions : 25 x 124 x 39 mm
  • Productnumber: 89641001

raised screw terminal block for Abox/Abox Pro 100, 5-pole - 10 mm², In...

 

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

 

new Mast/pipe fixing set - MABF 100-1

Mast/pipe fixing set MABF 100-1

  • Dimensions : 38 x 100 x 15 mm
  • Productnumber: 89602001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

new Junction box - Abox Pro 100-10²

Junction box Abox Pro 100-10²

  • Dimensions : 152 x 152 x 85 mm
  • Productnumber: 41042001

grey, Ui=690 V AC, In=57 A, with raised screw terminal block, 5-pole-...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 10 mm², certified by VDE (DIN...

 

new Junction box - Abox Pro 100-L/sw

Junction box Abox Pro 100-L/sw

  • Dimensions : 152 x 152 x 85 mm
  • Productnumber: 41000001

black, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 10 mm², certified by VDE (DIN...

 

new Junction box - Abox Pro 100-10²/sw

Junction box Abox Pro 100-10²/sw

  • Dimensions : 152 x 152 x 85 mm
  • Productnumber: 41002001

black, Ui=690 V AC, In=57 A, with raised screw terminal block, 5-pole-...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 10 mm², certified by VDE (DIN...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist