• Products
  • Pages
  • News
  • Distributors
This article is archived!

Junction box

WK 060-L

Productnumber: 40690601 | Dimensions: 100 x 100 x 50 mm

Junction box, protection class IP54, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M25, (7 side), internal fixing points, for standard indoor installations

grey, without terminals

Accessories supplied:
4 Attachment bushes IP54 M25 sealing range 9 - 18,5 mm, 1 sealing plugs M25

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 6 mm²
Protection class II
Type of protection IP54
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 100 mm
Length 100 mm
Height 50 mm
Weight 0.232 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK05
Sealable no
Cover screw torque 1.8 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902040223
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85389099

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Thermoplastic elastomer
Cover screw material Steel

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (159 KB)

Dimensioned drawing

Dimensional drawing pdf (167 KB)
Dimensional drawing dxf (1 MB)
Dimensional drawing dwg (286 KB)
Dimensional drawing jpg (999 KB)

Certificate

CE Declaration DE/EN/FR pdf (311 KB)
UKCA Declaration EN pdf (49 KB)

Accessories

Cable gland KVR M25-MGM

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

This article is archived!

Terminal block WK 060 KLS-6²

  • Dimensions : 65 x 65 x 13 mm
  • Productnumber: 46050601

5x6 mm², for K15, K2-, K3-EK boxes

 

Connecting terminal, Ui=400V / 690V

 

Tender text

Similar products

This article is archived!

Junction box WK 060-6²

  • Dimensions : 100 x 100 x 50 mm
  • Productnumber: 40640601

grey, with screw terminal, 5-pole - 6 mm² (5 x 2.5² / 5 x 4² / 4 x 6²)

 

Junction box, protection class IP54, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist