• Products
  • Pages
  • News
  • Distributors
new

Junction box

Abox Pro SL-4²

Productnumber: 40444001 | Dimensions: 127 x 127 x 75 mm

Junction box, protection class IP66/IP67/IP69, nominal cross-section 4 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M32, (1 rear, 7 side), internal fixing points, with screwless terminals, for installation in industrial environments and unprotected outdoor areas

grey, In=32 A, with 5 raised  screwless 3-wire terminal blocks, Wago 221-413, max. nominal cross-section in accordance with DIN EN 60998: 4 mm², clampable cross-sections per pole: 3 x 0.2 to 4 mm² rigid Cu and 3 x 0.14 to 4 mm² flexible Cu

Accessories supplied:
4 double membrane seals IP66 M32 sealing range 13 - 21 mm, cover retainer

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 0,2 mm²
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP66/IP67/IP69
Rated current 32 A
Terminal type screwless
Number of poles 5

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 127 mm
Length 127 mm
Height 75 mm
Inner length 113 mm
Inner width 113 mm
Inner height 55 mm
Weight 0.349 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Impact strength IK09
Sealable yes
Cover screw torque 1.5 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902664665
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction FR/ES pdf (5 MB)
Assembly instruction DE/EN pdf (5 MB)

Dimensioned drawing

Dimensional drawing dxf (26 MB)
Dimensional drawing pdf (5 MB)
Dimensional drawing dwg (5 MB)

Certificate

CE Declaration DE/EN/FR pdf (139 KB)
UKCA Declaration EN pdf (166 KB)
VDE Certificate DE/EN pdf (496 KB)
CE Declaration DE/EN/PL pdf (141 KB)
DNV Certificate EN pdf (198 KB)
DLG Approval DE pdf (1 MB)

Accessories

new Terminal holder - Abox 060 KH 221 4²

Terminal holder Abox 060 KH 221 4²

  • Dimensions : 22 x 88 x 32 mm
  • Productnumber: 89600401

for position-fixed and elevated mounting of up to 6 terminals Wago...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M32-MGM

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26043201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist