Abzweigkasten WK 007-L/w (40261701) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Junction box

WK 007-L/w

Productnumber: 40261701 | Dimensions: 80 x 80 x 38 mm

Junction box, protection class IP54, nominal cross-section 2.5 mm², Ui=400 V AC, knockouts, M16, (7 side), internal fixing points, for standard indoor installations

white, without terminals

Accessories supplied:
4 Attachment bushes IP54 M16 sealing range 6 - 10 mm, 1 sealing plugs M16

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP54
UL Type Rating not specified

Colours

Base unit colour white
Cover colour white

Dimensions

Width 80 mm
Length 80 mm
Height 38 mm
Weight 0.108 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK05
Sealable no
Cover screw torque 1.8 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

ETIM Class EC002600
Custom tariff number 85389099

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Thermoplastic elastomer
Cover screw material Steel

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (159 KB)

Accessories

Cable gland KVR M16-MGM

  • Dimensions : 22 x 22 x 31 mm
  • Productnumber: 22741601

Sealing range 4 - 10 mm, Thread length 8 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Double-membrane seals DMS M16

  • Dimensions : 20,7 x 20,7 x 13,2 mm
  • Productnumber: 26041601

Sealing range 5 - 9 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

This article is archived!

Terminal block WK 007 KLS-2,5²

  • Dimensions : 63 x 24,5 x 19 mm
  • Productnumber: 46052501

for WK 007

 

Connecting terminal, Ui=400V / 690V

 

Tender text

Similar products

This article is archived!

Junction box WK 007-L

  • Dimensions : 80 x 80 x 38 mm
  • Productnumber: 40290701

grey, without terminals

 

Junction box, protection class IP54, nominal cross-section 2.5 mm², Ui=400 V AC, knockouts, M16, (7...

 

This article is archived!

Junction box WK 007-2,5²

  • Dimensions : 80 x 80 x 38 mm
  • Productnumber: 40240701

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (6 x 1.5² / 4 x...

 

Junction box, protection class IP54, nominal cross-section 2.5 mm², Ui=400 V AC, knockouts, M16, (7...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist