Abzweigkasten Abox Pro 025-2,5²/sw (40202001) Verbindungsdosen Innenbereich IP55
  • Products
  • Pages
  • News
  • Distributors
new

Junction box

Abox Pro 025-2,5²/sw

Productnumber: 40202001 | Dimensions: 92 x 92 x 60 mm

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M16/M20, (1 rear, 7 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas

black, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago 2273-205, max. nominal cross-section in accordance with DIN EN 60998: 2.5 mm², clampable cross-sections per pole:  5 x 0.5 - 2.5 mm² rigid Cu and Al (follow installation instructions)

Accessories supplied:
4 double membrane seals IP66 M20 sealing range 7 - 13 mm, cover retainer

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 0,5 mm²
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP66/IP67/IP69
Rated current 24 A
Terminal type screwless
Number of poles 5

Colours

Base unit colour black
Cover colour black

Dimensions

Width 92 mm
Length 92 mm
Height 60 mm
Inner length 78 mm
Inner width 78 mm
Inner height 40 mm
Weight 0.1767 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Impact strength IK09
Sealable yes
Cover screw torque 1.5 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 60 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902662135
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction FR/ES pdf (5 MB)
Assembly instruction DE/EN pdf (5 MB)

Dimensioned drawing

Dimensional drawing pdf (3 MB)
Dimensional drawing dwg (3 MB)
Dimensional drawing dxf (16 MB)

Certificate

CE Declaration DE/EN/FR pdf (139 KB)
CE Declaration DE/EN/PL pdf (141 KB)
UKCA Declaration EN pdf (166 KB)
DLG Approval DE pdf (1 MB)
VDE Certificate DE/EN pdf (496 KB)
DNV Certificate EN pdf (198 KB)

Accessories

new Cable gland - KVR M16-MGM/sw

Cable gland KVR M16-MGM/sw

  • Dimensions : 22 x 22 x 31 mm
  • Productnumber: 22701601

Sealing range 4 - 10 mm, Thread length 8 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland KVR M20-MGM/sw

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22702001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland KVR M20-GDB/MGM/sw

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22702101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Double-membrane seals DMS M16/sw

  • Dimensions : 20,7 x 20,7 x 13,2 mm
  • Productnumber: 26001601

Sealing range 5 - 9 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20/sw

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26002001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

new Standard rail - Abox 025 TS15

Standard rail Abox 025 TS15

  • Dimensions : 15 x 61 x 5,5 mm
  • Productnumber: 89520201

for Abox / Abox Pro 025

 

Standard rail in accordance with DIN EN 60715, 15 x 5 mm, incl. fixing screws. For mounting in...

 

new Terminal holder - Abox 025/040 KH 2273 2,5²

Terminal holder Abox 025/040 KH 2273 2,5²

  • Dimensions : 23 x 70 x 27 mm
  • Productnumber: 89600201

for position-fixed mounting of up to 6 terminals Wago 2273-205 in...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal holder - Abox 025/040 KH 221 4²

Terminal holder Abox 025/040 KH 221 4²

  • Dimensions : 23 x 56 x 29 mm
  • Productnumber: 89600301

for position-fixed mounting of up to 6 terminals Wago 221-413 in...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal block - Abox 025/040 KLS-2,5²/4²

Terminal block Abox 025/040 KLS-2,5²/4²

  • Dimensions : 15 x 46 x 25 mm
  • Productnumber: 89640401

Screw terminal block for Abox/Abox Pro 025 and Abox/Abox Pro 040,...

 

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

 

new Mast/pipe fixing set - MABF 65-1

Mast/pipe fixing set MABF 65-1

  • Dimensions : 38 x 65 x 15 mm
  • Productnumber: 89601001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

new Junction box - Abox Pro 025-L

Junction box Abox Pro 025-L

  • Dimensions : 92 x 92 x 60 mm
  • Productnumber: 40240001

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...

 

new Junction box - Abox Pro 025-2,5²

Junction box Abox Pro 025-2,5²

  • Dimensions : 92 x 92 x 60 mm
  • Productnumber: 40242001

grey, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...

 

new Junction box - Abox Pro 025-L/sw

Junction box Abox Pro 025-L/sw

  • Dimensions : 92 x 92 x 60 mm
  • Productnumber: 40200001

black, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist